Dust explosion protection

Explosion protected motors

  • Power ranges: 0.12 - 22 kW
  • Efficiency classes: IE1 and IE2

Explosion protected NORD® drive solutions have been a part of the NORD product range for decades and can be supplied according to Categories 2D and 3D for Zones 21 and 22. These systems utilize the ignition protection type “Protection with housing” (tD). All of our dust explosion protected motors are approved according to ATEX and HazLoc.

Among others, the dust explosion protected motors are available with the following options:

  • Brake (BRE+), External fan (F)
  • Motor protection: Temperature sensor (TF), Thermostat (TW), Space heater (SH)
  • Motor connection: Motor plug connection (MS)

Technical Handbook - Technical Handbook


Technical Handbook - Technical Handbook
  • Download US-English
Documentation Details